Issue:
What is the MTBF on the BMXNOC0401?
Product Line:
BMXNOC0401
Resolution:
The MTBF at various conditions (in hours) is presented below in this table:
What is the MTBF on the BMXNOC0401?
Product Line:
BMXNOC0401
Resolution:
The MTBF at various conditions (in hours) is presented below in this table:
Product | MTBF 30° Continuous | MTBF 30° Intermittent | MTBF 60° Continuous | MTBF 60° Intermittent | MTBF 85° Continuous | MTBF 85° Intermittent | Nb Cpt Missing | Nb Cpt Missing * Qty | Nb Cpt Total * Qty | Ratio Nb Cpt Missing / Nb Cpt Total |
BMXNOC0401 | 1554139.217 | 896891.553 | 908288.313 | 624804.358 | 548512.653 | 425723.762 | 1 | 8 | 390 | 2.10% |
Released for: Schneider Electric Egypt and North East Africa






Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales enquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.