Roll over image to zoom in




+ 2
4 videos
LC1G225KUEN
Poles description:
[Ie] rated operational current:
[Uc] control circuit voltage:
Designed to meet needs of demanding applications built-in with advanced features and functionalities
Fewer references covering wider applications means simpler to select and less inventory to carry
Coil designed for less energy consumption and wider voltage band-width
Modular design and compact size for easy maintenance, short down times and less installation space consumption
IEC 60335 certificates by authorized agency
Environmental Data
Total lifecycle Carbon footprint
878
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
55
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.