Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Wall mounted enclosure, PanelSeT S3X, stainless steel 316L, plain door, 1000x800x300mm, IP66

NSYS3X10830H

Lock type:

Enclosure nominal depth:

Enclosure nominal height:

Made of stainless steel 316L for durability and corrosion resistance
Designed for harsh environments, including specific hygiene and corrosive areas
Easy access to equipment with plain door opening up to 120°
Two lock points with reversible 3mm double-bar insert for added security
High impact resistance with IK10 rating and dust and water protection with IP66 rating
Environmental Data
Total lifecycle Carbon footprint
559
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.