

PanelSeT SFHD outdoor heavy duty - roof ventilation module H95 W600 D600 - IP55
NSYSFCVR66HD
Discontinued on:Oct 7, 2024
End-of-service on:Dec 1, 2024
NSYSFCVR66HD has not been replaced. Please contact your customer care centre for more information.
Airing module to enable airing from the top of the enclosure (H = 95 mm).
Material: Steel with anticorrosive painting
Finish: Structured finish, 100% polyester powder
Color: RAL 7035 grey
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.