Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Zelio Relays
SSP1A150BDT Product picture Schneider Electric

SSP1A150BDT

Green premium brand logo
SSP1A150BDT Product picture Schneider Electric
SSP1A150BDT
Green premium brand logo

Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony Relay
    product or component type
    Solid state relay
    Provided accessory
    Thermal pad
    device short name
    SSP1
    mounting support
    Panel
    Number of phases
    1 phase
    Contacts type and conifguration
    1 NO
    [In] rated current
    50 A
    solid state output type
    Zero voltage switching
    SCR output
    Complementary
    [Uc] control circuit voltage
    3...32 V DC
    minimum switching voltage
    3 V DC turn-on
    maximum switching voltage
    1 V DC turn-off
    response time
    0.5 cycle (turn-on)
    0.5 cycle (turn-off)
    Input current
    10 mA at 12 V DC
    output voltage
    24...300 V AC
    load current
    0.15…50 A
    Transient overvoltage
    600 V
    surge current
    625 A for 16.6 ms
    maximum I²t for fusing
    1621 A².s for 8.33 ms at 60 Hz
    1770 A².s for 10 ms at 50 Hz
    Co-ordination type
    Type 1 - 40 A miniature circuit breaker (MCB) - curve B
    Type 2 - 32 A miniature circuit breaker (MCB) - curve B
    maximum leakage current
    1 mA off-state
    maximum voltage drop
    <1.15 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 (with maximum load)
    Motor controller rating
    0.75 hp 120 V AC
    2 hp 240 V AC
    insulation resistance
    1000 MOhm at 500 V DC
    Maximum capacitance
    10 pF for input/output
    dielectric strength
    4 kV AC for input/output
    4 kV AC for input or output to case
    [Uimp] rated impulse withstand voltage
    6 kV output to case
    6 kV input to output
    tightening torque
    1.5...1.7 N.m for input
    2...2.2 N.m for output
    connections - terminals
    Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) with cable end for input
    Screw terminals: 0.5...5.26 mm², (AWG 20...AWG 10) with cable end for output
    Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) without cable end for input
    Screw terminals: 0.5...8.26 mm², (AWG 20...AWG 8) without cable end for output
    Forked type tag connectors: 9.2 x 4 mm for input
    Ring lugs: 9.2 x 4 mm for input
    Forked type tag connectors: 11.7 x 4.5 mm for output
    Ring lugs: 11.7 x 4.5 mm for output
    Thermal resistance
    0.45 °C/W junction to case
    thermal pad impedance
    0.48 °C-in²/W at 25 psi
    LED indicator
    LED, green for input
    IP degree of protection
    IP20
    safety reliability data
    MTTFd = 1875.9 years
    B10d = 1731395
    net weight
    89.2 g
    device presentation
    Complete product
    Environment
    ambient air temperature for operation
    -40…80 °C
    ambient air temperature for storage
    -40…125 °C
    pollution degree
    2
    overvoltage category
    III
    product certifications
    CE
    UL
    EAC
    CSA
    RoHS
    REACH
    marking
    CE
    EAC
    CSA
    UL
    standards
    EN/IEC 62314
    CSA C22.2 No 14-13
    EN/IEC 60950-1
    UL 508
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese1
    • French1
    • German1
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    prp.document.label.format pdf
    Size 1.8 MB
    Date 7/17/15
    Description
    EAC Certificate RU C-FR.МЮ62.В.02279 SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    Description
    MC257594_Class 3211-07_SSR
    prp.document.label.format htm
    Size 207 B
    Date 5/18/15
    Description
    MC257594_Class 3211-07_SSR
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    prp.document.label.format zip
    Size 918.7 KB
    Date 7/9/13
    Files in document
    htm
    384 B
    pdf
    456.8 KB
    pdf
    461.1 KB
    htm
    363 B
    Description
    NMFT2_NMFT8_E359576_SSR
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 338.3 KB
    Date 2/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SSP1A150BDT : Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    Description
    Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 546.9 KB
    Date 5/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP1A150BDT : Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    Description
    Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 680.8 KB
    Date 5/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SSP1A150BDT : Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    Description
    Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Solid state panel mount relay, 50 A, zero voltage switching, thermal pad, input 3...32 V DC, output 24…300 V AC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Side view
    (3)
    Bottom view


  • Performance Curves

    Derating Curves


    A :
    Load Current (Arms)
    B :
    Ambient Temperature (°C)
    (1)
    For Heatsink SSRHP07
    (2)
    For Heatsink SSRHD10
    (3)
    For Heatsink SSRHP17
    (4)
    No Heatsink


Compare products: /