Unity_Loader-SP1
Unity Loader provides the following features: - Possibility of download / upload projects and project data for all Quantum PLC platforms via the Modbus or Modbus TCP protocol, - Possibility of download / upload projects and project data for all Premium PLC platforms via the Unitelway protocol, - It also provides the possibility to use the UlUmas.exe command line interface for the Quantum and Premium PLC platforms, - Possibility of download / upload projects and project data for Modicon M340, M580, MC80 and Momentum Unity PLC platforms via USB or Ethernet connection, - Firmware download capability for Modicon M340, M580, MC80 and Momentum Unity PLC platforms or Modicon X80 and eX80 modules that embed a firmware (Ethernet, Analog, Motion), - Update at once a CPU firmware and the project with a single memory card: - A firmware update can be stored on the M340 memory card to be downloaded later in another hardware configuration, - Automated and transparent use of Unity Loader: - Third party software can execute Unity Loader services through a batch file. New features in Unity Loader V12.0-SP1: - Compatibility with Unity Pro V13.1, - Support of firmware download and application transfer for additional devices through update of device profiles (e.g. BME P58 xxxx S and BME H58 xxxx S controllers), - Improvements for security due to fixes for known vulnerabilities (CVE-2016-10395, CVE-2017-9765) and support of “Secure Boot” option on Windows 10 with latest version of the PC Communication Drivers included, - Treatment of application password corrected, - Optional registration removed. Please read the attached file: "ReadmeV12.0-SP1.EN.pdf". It contains additional information about this version.
Fichiers
Nom du fichier | ||
ReadmeV12SP1_EN.pdf | | |
UnityLoaderV12SP1.iso | |
Produits associés
- Gamme(s)/Produit(s)
Unity_Loader-SP1
Unity Loader provides the following features: - Possibility of download / upload projects and project data for all Quantum PLC platforms via the Modbu
Fichiers
Nom du fichier |
ReadmeV12SP1_EN.pdf |
UnityLoaderV12SP1.iso |
Produits associés
- Gamme(s)/Produit(s)