Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Easergy Sepam series 60
59671 Product picture Schneider Electric

59671

59671 Product picture Schneider Electric
59671

USB PC connection cord CCA784

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part type
    PC connection cord
    range of product
    Sepam series 60
    Sepam series 80 NPP
    Sepam series 20
    Sepam series 80
    Sepam series 48
    Sepam series 40
    device short name
    CCA784
    Complementary
    connector type
    Mini DIN/USB
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    536 g
    Package 1 Height
    9.6 cm
    Package 1 width
    17 cm
    Package 1 Length
    19.7 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    6
    Package 2 Weight