
Roll over image to zoom in

4 videos
Charging station, EVlink Pro AC/AC Metal, 7.4kW, 32A, 1P+N, T2S socket-outlet, RDC-DD 6mA
EVB3S07N41
Reliable: Conforms with latest IEC 61851-1 ed.3 and OCPP 1.6 Json
Robust: IK10 and IP55, also available in metal enclosure
Future ready: Upgradable with 4G, Wi-Fi, ISO15118 modules
Flexible, modular, and low maintenance
Easy commissioning with eSetup app
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No