
GU3490WPN
GU3490WPN
Ultimate Screwless flat plate - switched socket - 1 gang - pearl nickel
Show more characteristics-
Characteristics
Main aesthetic name Screwless flat plateproduct or component type Switched socketrated current 15 A at 230 V AC 50 Hzfixing mode By screws M3.5 x 30 mmcolour tint Pearl nickelComplementary device presentation Complete productoutlet poles configuration 1Poutlet standard description Round pinactuator Rockernumber of gangs 1 gangearth circuit Standard earthpilot light Without neon indicatordevice mounting Wall mountedconnections - terminals Screw terminalmaterial Steelquantity per set Set of 1height 88 mmwidth 88 mmdepth 30 mmsocket number 2Environment IP degree of protection IP20standards BS 546Packing Units Package 1 Weight 0.177 kgPackage 1 Height 9.000 cmPackage 1 width 4.200 cmPackage 1 Length 10.300 cmContractual warranty Warranty 18 months -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.