
M9F53320
M9F53320
Multi 9 - C60BPR - MCB - 3P - 20 A - D Curve - 480Y/277 V - 10 kA - UL 489
Show more characteristics-
Characteristics
Main range Multi 9product name Multi 9 C60product or component type Miniature circuit-breakerdevice short name C60BPRdevice application Distributionpoles description 3Pnumber of protected poles 3[In] rated current 20 A at 25 °C conforming to EN/IEC 60947-2network type ACtrip unit technology Thermal-magneticcurve code Dbreaking capacity 6 kA Icu at 440 V AC conforming to EN/IEC 60947-210 kA Icu at 415 V AC conforming to EN/IEC 60947-220 kA Icu at 240 V AC conforming to EN/IEC 60947-26 kA Icu at 440 V AC conforming to GB 14048.210 kA Icu at 415 V AC conforming to GB 14048.220 kA Icu at 240 V AC conforming to GB 14048.214 kA AIR at 240 V AC conforming to UL 48910 kA AIR at 480Y/277 V AC conforming to UL 48914 kA AIR at 240 V AC conforming to CSA C22.2 No 510 kA AIR at 480Y/277 V AC conforming to CSA C22.2 No 5suitability for isolation Yes conforming to EN/IEC 60947-2standards EN/IEC 60947-2GB 14048.2UL 489CSA C22.2 No 5product certifications IECCCCCSAULComplementary [Ue] rated operational voltage 240 V AC 50/60 Hz415 V AC 50/60 Hz440 V AC 50/60 Hzmagnetic tripping limit 12 x In +/- 20 % AC[Ics] rated service breaking capacity 4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC7.5 kA 75 % conforming to EN/IEC 60947-2 - 415 V AC15 kA 75 % conforming to EN/IEC 60947-2 - 240 V AC4.5 kA 75 % conforming to GB 14048.2 - 440 V AC7.5 kA 75 % conforming to GB 14048.2 - 415 V AC15 kA 75 % conforming to GB 14048.2 - 240 V AC[Ui] rated insulation voltage 500 V AC conforming to EN/IEC 60947-2[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2contact position indicator Yescontrol type Togglelocal signalling ON/OFF indicationmounting mode Clip-onmounting support DIN rail9 mm pitches 6height 127 mmwidth 54 mmdepth 72 mmcolour Greymechanical durability 20000 cycleselectrical durability 10000 cyclesprovision for padlocking Padlockableconnections - terminals Ring terminal (top or bottom)tightening torque