
NSYSFBK
NSYSFBK
Spacial SF standard coupling kit - IP55 - coupling side-by-side or depthwise
Show more characteristics-
Characteristics
Main range Spacialaccessory / separate part category Coupling accessoryproduct or component type Coupling kitAnwendung Multi-purposemounting location Side coupling of 2 enclosuresDepthwise coupling of 2 enclosuresrange compatibility Spacial SF suitable enclosuredevice composition 2 flat connector4 bracket fixing elements sealing gasketquantity per set Set of 1Complementary material Sealing gasket: EPDMBracket: steelFlat connector: steelsurface finish Zinc coatedfixing mode By screws - screw type M6 self tappingheight 65 mmwidth 340 mmdepth 365 mmIP degree of protection IP55mounting diameter 0 mmPacking Units Unit Type of Package 1 PCENumber of Units in Package 1 1Package 1 Weight 1.605 kgPackage 1 Height 6.5 cmPackage 1 width 33.7 cmPackage 1 Length 36.5 cmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure Contractual warranty Warranty 18 months