Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

Innovative KNX Interfaces delivers enhanced room control

Schneider Electric’s KNX Multitouch Pro and KNX Pushbutton Pro are an entirely new generation of KNX user interfaces that ensure intuitive operation and flexible room control for lighting, heating, and blinds, via an easy-to-use interface. KNX can be integrated into a variety of residential and commercial environments.

Total home solution with KNX Home Automation

Recognized in various international design awards

KNX Multitouch Pro is manufactured in Germany. With its elegant appearance and intuitive controls that simplify home automation, it has won four international renowned design awards in 2018, including Red Dot Design Award, iF Design Award, Iconic Awards : Innovative Interior and German Innovation Award.

Smart control with modern design

KNX Multitouch Pro features a harmonious contact-sensitive touch screen with the minimal flat frame to enable control of general room functions. The modular design is available in 4 color frames for option, delivering maximum flexibility.
multi touch product

Customized gesture control and intimate self-illuminated detection

KNX Multitouch Pro excels in its ability to activate the defined functions with a simple hand movement. Swiping motions allows simple and intuitive switching between functions. To enhance energy efficiency, its proximity sensor automatically activates the display illumination when user approaches.
Man operating MultitouchPro wall mounted Switches

Extension of simple aesthetic in home design

KNX Pushbutton Pro is designed as an extension to KNX Multitouch Pro, for installation in areas where additional local light and blind control functionality is required. Based on a high-quality design and one-stop control panel, KNX Pushbutton Pro gives users flexible home comfort control with its intuitive and illuminated function icons.

Flexible allocation of sensor zone

Up to four functions for light, shutter and scenario, KNX Pushbutton Pro offers the perfect solution for intuitive and flexible room control. The replaceable foil set offers clear and professional labelling of basic functions, allowing users the flexibility to specify and combine the function symbols altered at any stage in the installation process.
Pushbutton Switches

Comfort and convenience

With KNX Home Automation System, you can control and showcase your home elegantly with a single touch. Just choose the comfort setting that matches your mood.

Adapt KNX to your needs

Home scenarios

Automate routines based on determined moments to help you save time and energy. Dim the lights, close shutters, stream music, turn up the heat, lock the doors, arm the security system, and more.
Pool outside modern house at twilight

Exterior management

Schedule watering based on the forecast for a beautiful garden and savings on rainy days. Also, create a perfect ambiance for a barbecue with friends on your terrace.

Customization and flexibility

Change or add features and products in the system as you like. Start with a basic home automation solution, and move to a broader setup over time. You are in charge!
Mother and daughter watering plant together

Air quality management

The air quality indoors can be worse than outdoors. Stay informed and enjoy perfect air quality thanks to CO2, humidity, and temperature sensors.
Senior couple dancing together at home at home

Elderly assistance

In addition to easy control of individual functions, you can integrate special help functions to alert close ones when there is an accident or assistance is needed.
Woman using digital tablet on blanket in remote rural field

Safety and security

Your home is safe even when you’re away. Control all functions via your mobile device and get instant notifications. Avoid unsavory guests with the presence simulation scenario.
Solar panels on houses

Energy and utility management

Monitor your water, gas, and electricity usage, and review recorded data. If you have a photovoltaic installation, easily monitor your energy production and usage.
Young couple viewing flat with estate agent

Boost your property value

Your home is one of your largest investments. Future-proof it – and increase its value by installing a Schneider Electric KNX Home Automation System.

More Information

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Help Centre

Find support resources for all your needs, in one place.

Chat

Do you have questions or need assistance? We’re here to help!