Lexium 05
Servo drives and servo motors for machines from 0.4 to 6 kW
Features
- Power range from 0.4 to 6 kW
- Voltage range from 115 V to 480 V
- Nominal torque of 0.5 to 36 Nm
- Nominal speed of 1500 to 8000 min –1
- Low inertia
- ECM filter, "Power Removal" safety function, SinCos Hiperface encoder, connection to CANopen, Modbus, PROFIBUS DP networks, connection to all analogue controllers
- "Simply Start" menu, automatic motor identification, auto-tuning, use of spring terminals
Benefits
- Point to point positioning
- Torque or speed regulation
- Electronic shaft
- Manual mode (Jog)
Applications
The high concentrate solution for your machines
With this new generation of motors and drives, you have the benefit of powerful solutions to design and optimise machines - the perfect answer to your technical and economic challenges. By combining the essential motion control functions with control and command interfaces, Lexium 05 meets your requirements for the simplest, most reliable and most cost-effective machines.

