AccuSine PCS

LV active harmonic filters

Part of PowerLogic™

-
AccuSine PCS Schneider Electric LV active harmonic filters

Features

  • A complete solution for harmonic filtering that meets every harmonic standard around the world.
  • Can be operated as a displacement power factor correction and load balancing device independent of or in conjunction with harmonic mitigation.

Technical data

  • Network voltage: 208-480 VAC, up to 15 kV with custom transformers
  • Frequency: 50/60 Hz +/- 3 Hz
  • Harmonic compensation: H2 to H50, discrete spectrum cancellation; global or selectable
  • Ultra fast response at < 2 cycles
  • Ambient temperature: 0° to 40°C, derate 2% per degree C up to 50°C
  • Contamination levels (IEC 60721-3-3)
  • Altitude: 0 to 1000m (3300ft) above sea level - over 1000m derate 1% for each additional 100m
  • Product standards: UL, cUL, CSA, ABS, C-Tick, CE marked models available
  • Humidity: up to 95%, non condensing
  • Corrective Capability: <5% TDD(I) & to near unity displacement power factor
  • HMI Display: Touchpad display with graphics
  • Enclosure: N1, UL Type 12, IP30, IP54, CH (Chassis)
  • Communication: 4 dry (voltage free) contacts to monitor status from remote location; Modbus TCP/IP or Ethernet IP.

Benefits

  • Flexible and scalable:
    • All types of harmonic producing loads
    • Single load, bus or global site filtering
    • Compatible with future load changes
  • Easy sizing and independent of system impedance
  • Simple selection spreadsheet - no need for harmonic studies
  • Simple installation and ease of expansion - for parallel operation, each unit functions independently with only current transformer and communication interconnections (no power interconnections)
  • Current transformers can be installed on the incoming mains (source sense) or on the feeders to the loads (load sense) for maximum installation flexibility
  • Peace of mind:
    • Achieves compliance with any harmonic standard anywhere around the world when sized correctly
    • Logic ride through during mains power outages up to 10 minutes - ensures AccuSine PCS is operating prior to loads to provide compensation upon start up
    • Compatible with generator sources - off loads generators of reactive and harmonic current demands to extend life and ensure proper operation of generators
    • Compatible with UPS sources: relieves UPS of reactive and harmonic current demands to ensure proper operation of UPS
    • Ensures energy efficiency by optimising transformer and cable capacities; reduces utility power factor penalties; and saves the cost of generation and transmission of reactive and harmonic current (non active currents)
    • Maximises up time when used for harmonic and/or power factor correction.

Applications

  • Anywhere nonlinear loads are present: water/wastewater facilities, HVAC systems, oil & gas platforms, petrochemical plants, port cranes, mining, pharmaceuticals, pulp & paper, automotive plants, all-electric ships, wind mill and solar farms, steel mills, plastic extrusion plants, and more.
  • Stop voltage sags and flicker due to load current fluctuations (VAR compensation): Ball mills, shredders, arc welders, arc furnaces, hard to start AC motors, and more.

Gallery

  • Accusine, Harmonic filter
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Legal information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings