EvoPact HVX-O

Indoor MV Vacuum Circuit Breaker in 36 kV

Part of PacT Series

For Schneider Electric Indoor Medium Voltage switchgear and for panel builders. An experienced Circuit Breaker for many applications.
EvoPact HVX-O Schneider Electric Indoor MV Vacuum Circuit Breaker in 36 kV

Features

EvoPact HVX-O is a range of assembled pole vacuum circuit breakers designed for Schneider Electric switchgears and for panel-builders.

It enables the Panel Builder to design switchgear solutions with fixed type or withdrawable type of circuit breaker with enhanced safety features, including robust interlocking design, reliable vacuum interrupters, operating mechanism and racking trolley.

EvoPact HVX-O is compliant with IEC 62271-100 standard.

EvoPact HVX-O technical characteristics:
- Rated voltage 36 kV
- Rated short circuit breaking current 25 kA - 31.5 kA
- Rated normal current 630 A - 1250 A - 2500 A

Benefits

- Ease of use
- Wide choice of configurations
- Support for integration
- High performance breaking device
- Easy integration into panel builder's design with standard interface
- Ease in Rack-in & Rack-out operation due to floor rolling design
- Reliability with fully type tested equipment
- Connected device using digital access to documentations and technical support (QR code)

Applications

- Oil & gas
- Solar farm
- Minerals & Mining
- Industrial plants
- Buildings and Power distribution

Need help?

Need help?

Product Selector

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Help Centre

Find support resources for all your needs, in one place.

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Legal information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings