Masterclad
Air-Insulated Primary Switchboard up to 27 kV
Discontinued
Products
Overview
Features
- MASTERCLAD is a metal enclosure switchgear assembly that provides maximum user safety.
- designed using proven techniques, high performance breaking devices, digital protection and control system
- Performances:
- Technology: Vacuum
- - Standard: NEMA
- - Rated voltage: 27kV
- - Busbar system: Single
- - Rated current busbar: 2000A
- - Rated operational current: 2000A
- - Rated peak withstand current: 40kA
Benefits
The reliability of a quality design
- High level protection of people: each section is isolated from the others by earthed metal partitions, safety interlocking
- Safety operation: simple use, safety system that prevents all unauthorised operation
Applications
MASTERCLAD is present on all electrical distribution markets
- Energy: HV/MV, MV/MV, MV section of MV/LV substation
- Infrastructure: hospital, airports
- Industries: petrochemicals, cementary
