#NoWorrieswithEasyUPS

The APC™ Easy UPS BVG Series provides reliable power backup during unstable electricity or outages. Designed to protect electronic devices, this UPS ensures that daily activities and home business operations continue smoothly without interruption.
#NoWorrieswithEasyUPS

The APC™ Easy UPS BVG Series provides reliable power backup during unstable electricity or outages. Designed to protect electronic devices, this UPS ensures that daily activities and home business operations continue smoothly without interruption.
Ideal for your home and home office environment
Automatic Voltage Regulation
Corrects voltage fluctuations caused by brownouts and over-voltage without draining the battery
Generator Compatibility
Enables the UPS to adapt for optimal performance in specific power environments or generator applications.
Localized input power plugs and output sockets
Direct connections creates a user-friendly environment
Auto-restart Function
Restarts the UPS automatically while the mains recover following a complete battery discharge.
Ideal for your home and home office environment
- Automatic Voltage Regulation
Corrects voltage fluctuations caused by brownouts and over-voltage without draining the battery
- Generator Compatibility
Enables the UPS to adapt for optimal performance in specific power environments or generator applications.
- Localized input power plugs and output sockets
Direct connections creates a user-friendly environment
- Auto-restart Function
Restarts the UPS automatically while the mains recover following a complete battery discharge.
2 Years Warranty for your peace of mind.

1-to-1 replacement warranty on all BVG models