FAQ Pencarian
How to interlock contactors in two different sizes of TeSys Giga contactors ?
TeSys Giga contactors can be interlocked with same ratings or with different ratings. The
various ratings have similar frame sizes and interlocking kits are defined based on the frame sizes.
Note: Maximum 3 auxiliary contacts can be installed between 2 contactors with mechanical interlock kit.
various ratings have similar frame sizes and interlocking kits are defined based on the frame sizes.
Ratings | Frame size |
G115-G225 (115A-225A) | Frame 5 |
G265-G500 (265A-500A) | Frame 6 |
G630-G800 (630A-800A) | Frame 7 |
Note: Maximum 3 auxiliary contacts can be installed between 2 contactors with mechanical interlock kit.
Diterbitkan untuk:Schneider Electric Indonesia
Jelajahi lebih lanjut
Rentang:
Jelajahi lebih lanjut
Rentang: