Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Lexium 05

Servo drives and servo motors for machines from 0.4 to 6 kW

Servo drives and servo motors for machines from 0.4 to 6 kW

Lexium 05
  • Fitur

    Lexium 05 servo drives
    • Power range from 0.4 to 6 kW
    • Voltage range from 115 V to 480 V
    BSH servo motors
    • Nominal torque of 0.5 to 36 Nm
    • Nominal speed of 1500 to 8000 min –1
    • Low inertia
    A new "additive free" approach
    • ECM filter, "Power Removal" safety function, SinCos Hiperface encoder, connection to CANopen, Modbus, PROFIBUS DP networks, connection to all analogue controllers
    The ultimate simplicity
    • "Simply Start" menu, automatic motor identification, auto-tuning, use of spring terminals


    Keuntungan

    • Point to point positioning
    • Torque or speed regulation
    • Electronic shaft
    • Manual mode (Jog)

    Aplikasi

    The high concentrate solution for your machines

    With this new generation of motors and drives, you have the benefit of powerful solutions to design and optimise machines - the perfect answer to your technical and economic challenges. By combining the essential motion control functions with control and command interfaces, Lexium 05 meets your requirements for the simplest, most reliable and most cost-effective machines.

    Gallery

    • Connected via CANopen, Lexium 05 provides the ideal solution for pick and place applications