C60L-MA
Multi 9 motor starter circuit-breaker up to 63A
Dihentikan
Produk
Presentasi
Fitur
- Rating current: 1.6 to 40 A
- Breaking capacities: 20 or 25kA under 400/415 V depending on the version
- Tripping curves: MA (short -circuit protection to combine with suitable overload protection)
- Compliance with standards: IEC 60947-2 , certified by national official authorities; C60LMA + Telemecanique contactor and thermal relay combination in compliance with IEC 60947-4
- Suitable for isolation in accordance with industrial standards: IEC 60947
- Operating voltage: up to 440Vac, insulation voltage: 500V
- Optional add-on earth leakage modules: Vigi C60
- Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
Keuntungan
Quality without boundaries
The C60 circuit-breaker is recognised in over 100 countries for its quality and the breadth of its range, making it an indispensable component for developing low voltage installations with complete peace of mind.Aplikasi
- Protection of motor supply circuits in all industrial and tertiary buildings.