Altivar 312 Solar
Variable speed drives for pumps with photovoltaic arrays The first variable speed drive compatible with a wide choice of pumps and solar arrays available on the local market.Bagian dari AltivarLihat Produk 
Altivar 32
Drives for complex machines Drives for complex machines 0.18 to 15 kWBagian dari AltivarLihat Produk 
Altivar 61
Drives for variable torque from 0.75 to 800 kW Frequency inverters for 3-phase asynchronous motors from 0.75 to 800 kW, variable torque applicationsBagian dari AltivarLihat Produk 
Altivar 61 Plus
Drives for variable torque from 90 to 2400 kW Low voltage drives with high power ratings, 90 to 2400 kWBagian dari AltivarLihat Rincian 
Altivar 61 Plus-LH
Enclosed Low Harmonic Drive Systems from 55 to 2400 kW Easy reduction of harmonics with ready-to-use enclosed Low Harmonic Drives from 55 to 2400 kWBagian dari AltivarLihat Rincian 
Altivar 61Q
Water-cooled drives from 110 to 800 kW for variable torque applications Improved robustness and efficiency with water coolingBagian dari AltivarLihat Produk 
Altivar 71
Drives for heavy duty industry from 0.37 to 630 kW Frequency inverters for 3-phase synchronous and asynchronous motors from 0.37 to 630 kWBagian dari AltivarLihat Produk 
Altivar 71 Plus
Drives for heavy duty industry from 90 to 2000 kW Low voltage drives with high power ratings, 90 to 2000 kWBagian dari AltivarLihat Rincian 
Altivar 71 Plus-LH
Enclosed low harmonic drive systems from 75 to 2,000 kW Altivar 71 Plus-LH low harmonic drive systems for complex machinesBagian dari AltivarLihat Rincian 
Altivar 71Q
Water-cooled drives for heavy duty industry from 90 to 630 kW Improved robustness and efficiency with water coolingBagian dari AltivarLihat Produk 
ATV303 ATV303
Drives for simples machines -Lihat Rincian 
ATV312 drive
Drives for compact machines from 0.18 to 15 kW -Bagian dari AltivarLihat Produk 
Altivar AFE (Active Front End)
Option for energy regeneration to the line supply Energy regeneration and sinusoidal line current 120 - 860 kWBagian dari AltivarLihat Produk