Jajaran
MasterPact MTZ - ACB
Circuit breakers to protect lines up to 6300 A, offering advanced digital features Future Ready MasterPact MTZ is a comprehensive range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. MasterPact MTZ embeds advanced digital technologies and MicroLogic X control units helping to contribute to safety and energy efficiency.Bagian dari PacT SeriesLihat Produk Luncurkan Pemilihan Produk MasterPact NT
Circuit breakers to protect lines up to 1600 A, in a compact frame MasterPact NT is a comprehensive range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. Embedding MicroLogic control units, it contributes to safety and energy efficiency. The range covers ratings from 630 to 1600 A in one unique compact size.Bagian dari PacT SeriesLihat Produk Luncurkan Pemilihan Produk MasterPact NW
Circuit breakers to protect lines up to 6300 A MasterPact NW is a comprehensive range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. Embedding MicroLogic control units, it contributes to safety and energy efficiency. The range covers ratings from 800 to 6300 A in two different sizes.Bagian dari PacT SeriesLihat Produk Luncurkan Pemilihan Produk Masterpact NT - NW Navy
High current air circuit breakers for Navy applications 630 to 4000A -Bagian dari PacT SeriesLihat Produk MasterPact UR
Ultra Rapid Circuit breakers 5000 and 6000A -Bagian dari PacT SeriesLihat Rincian MicroLogic
Electronic control units for Masterpact NT/NW /UR and for Compact NS MicroLogic control units offer enhanced electronic circuit protection with comprehensive, integrated measurement, preventive and predictive maintenance. MicroLogic control units are designed for use in both ComPact NS and MasterPact NT, NW and UR circuit breakers to cover ratings up to 6300 A.Bagian dari PacT SeriesLihat Produk