Jajaran
Phaseo ABL8
Single phase and 3-phase power supplies 230 V to 400 V - 12 W to 1440 W Unregulated filtered rectified power supplies from 0.5 to 60 ABagian dari ModiconLihat Rincian Luncurkan Pemilihan Produk Phaseo AS-i ABL
Single phase power supplies AS-interface 100 V to 240 V - 2,4 A to 4,8 A Regulated switch mode power supplies 2.4 and 4.8 A for AS-Interface wiring systemBagian dari ModiconLihat Rincian Power supplies for commercial use, panel mounting.
Single phase power supplies 100 V to 240 V - 60 W to 240 W Regulated switch mode power supplies from 2.5 to 10 A for repetitive machinesBagian dari ModiconLihat Produk Luncurkan Pemilihan Produk Power supplies for industrial use, rail mounting
Single phase and 3-phase power supplies 100 V to 500 V - 7 W to 960 W Regulated switch mode power supplies from 0.3 to 40 A for industrial applicationsBagian dari ModiconLihat Produk Luncurkan Pemilihan Produk