Jajaran
PowerLogic™ P5
Withdrawable protection relays for demanding applications Medium Voltage protection relays with a focus on safety and cyber security. Easy to use for Panel builders, System Integrators and End Users. From overcurrent to differential protection with arc flash protection, redundant Ethernet communication and IEC 61850Bagian dari PowerLogic™Lihat Produk Luncurkan Pemilihan Produk PowerLogic™ P7 Protection and Control Platform
Next-gen protection and control for demanding applications PowerLogic P7 delivers a modular and cybersecure platform, fully prepared for virtualization. Its 7” color touchscreen and new engineering tool make it simple to configure, test, integrate, operate and maintain, while maximizing your sustainability goals.Bagian dari PowerLogic™Lihat Rincian Luncurkan Pemilihan Produk PowerLogic™ P3 Protection Relays
Compact medium voltage protection relays From overcurrent to advanced protection, these easy to use protection relays (formerly known as Easergy P3) offer arc flash protection, LPCTs, LPVTs and ethernet communication including IEC 61850 for standard medium voltage applications.Bagian dari PowerLogic™Lihat Produk Luncurkan Pemilihan Produk MiCOM P22x
Motor and Overcurrent Protection Relays MiCOM P22x range of protection relays is designed for motor protection applications and includes a complete set of protection functions. Models available: MiCOM P220, MiCOM P225Bagian dari PowerLogic™Lihat Rincian MiCOM P24x
Rotating Machine and Motor Protection Relays MiCOM P24x relays offer advanced protection, control and monitoring of motors and rotating machines. Models available: MiCOM P241, MiCOM P242, MiCOM P243Bagian dari PowerLogic™Lihat Rincian