Jajaran
Easergy TH110
Wireless Thermal Sensor for Continuous Condition Monitoring Wireless sensor that enables the continuous thermal condition monitoring of all the critical connections made on the field, such as: cables, withdrawable Circuit Breakers (CB) and busbar connections.Bagian dari PowerLogic™Lihat Rincian Easergy CL110
Wireless Environmental Sensor for Continuous Condition Monitoring Wireless sensor that enables the continuous environmental condition monitoring of an enclosure (de-energized surface) such as a switchgear cabinet.Bagian dari PowerLogic™Lihat Rincian Partial Discharge Monitoring Solution
PowerLogic Partial Discharge Monitoring Solution for MV Switchgear 24/7 monitoring and detection of all types of Partial Discharge (Corona, Surface or Void discharge) to increase continuity of service and optimize maintenance of your critical equipment.Bagian dari PowerLogic™Lihat Rincian VPIS
Voltage Presence Indicating Systems for MV Switchgear VPIS are a self-powered Voltage Presence Indicating Systems, in compliance with the IEC 62271-206 standard.Bagian dari PowerLogic™Lihat Produk