Jajaran
SCADAPack 50
SCADAPack 50 Battery-powered wireless data logger that uses PDU format binary SMS messages over GSM systems. Combination of analog, digital and modbus inputs available.Lihat Rincian SCADAPack™ 47x | 47xi
SCADAPack 470 | 470i Remote Smart RTUs SCADAPack™ Smart RTUs and controllers combine the monitoring and communication capabilities of a remote terminal unit (RTU) with the processing and data-logging power of a programmable logic controller (PLC). The SCADAPack 470i combines an RTU/controller with a Linux® based edge computer into a single unit. The SCADAPack is optimal wherever remote processes require automatic supervision, autonomous control, and autonomous monitoring of highly dispersed assets.Lihat Rincian SCADAPack 57x
A single smart remote RTU solution SCADAPack 57x brings together the most important features of the standard SCADAPack and the SCADAPack E into a single Smart RTU solution.Lihat Rincian SCADAPack 500E
Combines the power of a PAC with the versatility of an RTU Smart RTU that combines the power of a Programmable Automation Controller (PAC) with the versatility of a remote terminal unit (RTU). Designed for Water, Wastewater, Oil & Gas midstream, Renewable Energy Solutions.Lihat Rincian Legacy SCADAPack Accessories
Accessories for legacy SCADAPack Smart RTUs Accessories for legacy SCADAPack Smart RTUs including the SCADAPack 32, SCADAPack 300, and SCADAPack 300E seriesLihat Rincian