PMSet™ E-Series Reclosers
Recloser 15, 17 or 38 kV and up to 16 kA 3 phase Medium Voltage Pole mounted solid insulated Auto reclosers up to 38 KV for overhead distribution networkBagian dari SeT SeriesLihat Rincian 
PMSet™ U-series Reclosers
15-27 kV pole mounted outdoor recloser circuit breaker 3 phase Medium Voltage Pole mounted solid insulated Auto reclosers up to 27 KV for overhead distribution networkBagian dari SeT SeriesLihat Rincian 
PowerLogic™ ADVC Controller
Protection Relay for Medium-Voltage Feeder Applications Recloser and Sectionaliser ControllerBagian dari PowerLogic™Lihat Rincian 
PMSet™ W-series Reclosers
24 kV pole mounted outdoor recloser 1 Phase Medium Voltage Pole mounted solid insulated Auto reclosers up to 24 kV for overhead distribution networkBagian dari SeT SeriesLihat Rincian 
RL-series Sectionalizer
15-38 kV pole mounted outdoor sectionalizer Three Phase Medium Voltage Pole mounted gas insulated automatic sectionlisers / load break switches up to 38 kV for overhead distribution networkLihat Rincian