Secondary Gas Insulated Switchgear
Whether electric companies, windfarms or private networks, secondary switchgear makes the connection to our homes and businesses to bring us reliable power everyday. Space is often at a premium, meaning that our range of secondary gas insulated switchgear designs are the perfect fit. Our ring main units (RMUs) are becoming IoT connected and smart to bring extra benefits and everyday simplicity.
Jajaran
RM6
Secondary GIS MV RMU up to 24 kV 630 A Secondary Gas-Insulated Medium Voltage Ring Main Units up to 24 kV 630 A, rated short-time withstand current up to 21 kA ,rated for Internal arc up to 20 kA AFLR with options.Bagian dari SeT SeriesREADY FOR A MORE SUSTAINABLE OPTION? Go for SF6-free RM AirSeT with all functions and capabilities.
Lihat Produk
FBX
Secondary GIS MV RMU Switchgear up to 24 kV 630 A Fully SF6 Gas-Insulated Ring Main Unit switchboard for Secondary Medium Voltage distribution networks, available in compact or extensible installation footprints to best suit to your application.Bagian dari SeT SeriesREADY FOR A MORE SUSTAINABLE OPTION? Go for SF6-free RM AirSeT with all functions and capabilities.
Lihat Rincian