Jajaran
TeSys GV2
Direct, reversing or star-delta starters for motors up to 355 kW Pre-assembled motor starters, featuring type 1 or type 2 coordination. Up to 30 kW for one-way or reversing starters, Up to 355 kW for star-delta startersBagian dari TeSysLihat Produk TeSys K motor starters
Direct-on-line and reversing starters for motors up to 12 A (5.5 kW / 400 V) Motor Starter Combination provides you various pre-assembled configuration. Up to 5.5 kW for one way or reverser starters with Type 1 coordination.Bagian dari TeSysLihat Rincian Luncurkan Pemilihan Produk TeSys LE
Enclosed direct-on-line and star-delta starters, for motors up to 80 A (37 kW / 400 V) TeSys LE is a range of enclosed D.O.L motor starters and soft start starters up to 37 kW, that is simple to both use and install. These compact, ergonomically designed starters can be wall-mounted or installed for local control.Bagian dari TeSysLihat Produk TeSys LG, LJ
Enclosed direct-on-line starters for safety applications up to 9 kW TeSys LG, LJ is a range of enclosed DOL starters that conform to the IEC 60204-1 standard for Safety of Machinery. These compact safety control products combining short circuit and overload protection can also provide fuse switch isolating and voltage drop protection. TeSys LG, LI enclosed safety starters are simple to use and install and meet motor starting and stopping in the highest safety requirement areas.Bagian dari TeSysLihat Produk