Ethernet TCP/IP module - 10 Mbit/s - web server class C10
TSXETY110WS
Telah dihentikan pada:7 Jul 2021
Berakhirnya layanan segera pada:31 Des 2026
Penggantian yang disarankan
Ethernet Modbus/TCP communication module for Warm Standby redundant architecture on premium
The Premium Warm Standby redundant architecture combines physical redundancy of PLC with Normal/Backup type operation
The Normal and Backup PLCs are physically and functionally identical
During each cycle, the Backup PLC receives the values of the I/O on the Fipio bus from the Normal PLC.
It receives it via inter-PLC Ethway link and applies them to its own outputs
TSXETY110WS digantikan oleh: