NG160
Compact NG160 molded case circuit breakers and switches are pending obsolescence in 2018. It is replaced by Compact NSXm.
Products
Overview
Features
- Rated current: 16 to 160 A
- 3 breaking performances: 16, 25 and 36 kA under 415 V
- Rated operational voltage: 500 V AC
- 3-and 4-pole version
- NA type switch version
- Fixed thermal trip unit
- Earth leakage protection by associated Vigi module (upstream or downstream rigid connections)
- Optional auxiliaries: position indication, tripping indication, shunt trip or undervoltage trip control, extended rotary control
- Compliance with standards IEC 60947-1-2-3
Benefits
Ready to install
Benefiting from all the simplicity of modular installation, the NG160 circuit-breaker combines the performance and robustness essential for tertiary and industrial installations.Applications
Protection in all tertiary and industrial buildings:
- Incoming protection in modular enclosures
- Outgoing protection in power switchboards

