Acti 9 Isobar P - B Type
Three Phase Distribution boards
Features
Acti9 Isobar is a complete range of three phase distribution boards for commercial and industrial applications
BS EN 61439-3 | IEC 61439-3
• Standard distribution boards up to 24 ways
• Meter ready distribution boards up to 24 ways
• Split metered distribution boards up to 22 ways
• Any outgoing way can be converted to switch the neutral
• Fully type tested conditional short circuit rating of 25kA to BS EN 61439-3
• High performance MCB 10kA BS EN 60898 15kA BS EN 60947-2 in B, C or D curve 1, 2, 3, 4 pole
• 250A busbar rating
• Isobar disconnection to BS EN 60947-3 ensuring unused outgoing ways are isolated
• Option of switching outgoing neutral on all boards using distributed neutral kit
• Terminal block for feeding up to 100A
• Range of incomers: switch disconnectors, residual current devices, terminal blocks, MCCB
• Single pole wire-less RCBO ( Isobar P only )
• Single pole wired RCBO
• Full IP2X shrouding Isobar P only
• Full range of device accessories and auxiliaries
• Knockouts for cable gland and conduit mixed to suit the installation needs without loss of space
• Removable insulated pan assembly
• Fully shrouded neutral
• Split neutral bars
• Removable gland plates
• Optional metering, dual supply and contactor on incoming
• Metered extension enclosures
• Connectivity with MCB, RCBO and MCCB Powertag wireless energy sensors
Benefits
Isobar P offers connectivity with the wider Acti9 offer, including control and command, flexibility and metering and power distribution - providing the efficiency your customers deserve
• Designed for Protection, even in the most demanding environments.
• Safety matters most and Acti9 Isobar P gives you, your customers and their installations the
highest level of protection available.
• Offering unparalleled levels of Protection and operational performance.
• Connectivity to enable you to monitor, control, optimize and protect the life of your assets
Applications
Motors, General Power, HVAC, Critical Power
Generally supplied by a panel board or switchboard, systems are designed to ensure supply
continuity (discrimination) and enhanced performance. (cascading)
