Powerpact 4
The Powerpact 4 MCCB Panelboard/Powerboard are ideal for installations where space is restricted or few outgoing circuits are required.
Features
This market-leading, low voltage distribution offer provides many unique features in the field of electrical distribution. The Powerpact 4 MCCB panel board range and Powerboard are ideally suited to installations where space is restricted or few outgoing circuits are required.
- Can be added to any incoming or outgoing installation should the need arise
- Ratings covered are from 250A up to 1600A
- Protection for incoming and outgoing devices is provided by the Compact NS or NSX range of MCCB's specifically adapted for Powerpact
- May be used as a main switchboard or sub distribution board
- Form 3b type 2 as standard
- Use of outgoing neutral or 4 pole breakers can increase the form rating to form 4b types 2 and 6
Benefits
- High current ratings: Effective
- Ready to install: Easy installation
- Robust steel work: Durable
- Uses compact breakers: Superior protection
Applications
- Industrial
- Commercial
