Safepact 2
Enclosed MCCB 63 to 630A & Enclosed Switch disconnectors 100 to 630A
Products
Overview
Features
The Safepact provides protection, isolation and control of motors and power circuits.
- MCCBs or switch disconnectors can be fitted with adjustable Vigi earth fault protection module, for improving disconnection times and providing fire protection
- Suitable for switching inductive loads
- AC23 contact rating and high mechanical endurance
- Security of isolation, positive contact indication in accordance with BS 7671
- Secure rotary handle or toggle padlocking options
- Polarity 2pole, 3pole+N, 4pole
- Extension enclosures for larger cables
Benefits
- Wide current range with adjustable settings: Flexible
- Voltage releases for remote tripping: Safe
- Connection accessories: Easy wiring
- Rotary handle: Simple operation
Applications
- Industrial
- Commercial
