Twinbreak & Quadbreak
Switch disconnector fuse up to 100A & Fuse switch disconnector up to 630A
Overview
Features
The range of industrial fusegear provides an ideal solution where rugged, heavy duty equipment is required to withstand the heaviest of use.
- Mounting devices on the busbar chambers are offered as part of the range
- Switchboards can be built to suit the current requirements of the installation, while also allowing for future extensions
- The design of the product permits a Form 4 board to be made up on site, as all circuits are separately terminated and glanced off in their own enclosures
- Supplied complete with fuse links
- Padlockable handles
- Positive contact indication
Benefits
- Available with busbar chambers: Easy assembly
- Rigid steel construction: Durable
- Door interlock: Secure
- Fully shrouded live terminals: Safe
Applications
- Industrial
- Commercial
