Compact NSX switch-disconnectors
Switch-disconnectors to interrupt lines up to 630 A
Discontinued
Products
Overview
Features
By adapting to a whole host of LV applications, the Compact switches offer all the safety any user requires. Designed for maximum performance and safety, this comprehensive range is compatible with all of the Compact NS & NSX circuit-breakers.
- Voltage rating: 690 V
- Nominal current: 80 to 3200 A
- Categories: AC23A/AC22A
- 2, 3 and 4-pole versions
- Isolation with positive break indication
- Additional functions for safety, remote control and comfort: earth leakage protection, MN/MX auxiliary trip units, remote control, ammeters
- Wide range of common auxiliaries and accessories interchangeable on site
- Magnetic trip unit with high threshold allowing self-protection of device
- Compliance with international standards IEC 60947-1 and -3
- Compliance with specifications of marine classification companies: Bureau Veritas, Lloyd’s Register of Shipping, Det Norske Veritas, etc.
Benefits
- Suitable for a spectrum of LV applications: Adaptable
- Integrated solution: Space saving
- Easy-to-install: Time saving
Applications
- Industrial
- Hotels
- Data centres
- Logistics centres
- Educational establishments
- Healthcare


