PMSet™ W-series
MV Pole-Mounted Automatic Circuit Reclosers
Features
The W-Series single phase, pole mounted auto recloser or circuit breaker was developed to achieve optimum performance and reliability, making use of the latest technology in solid dielectrics, vacuum interruption, and microelectronics. This device does not use any gas or oil insulants. Instead, a cyclo-aliphatic epoxy bushing is used to insulate the vacuum interrupter. This type of construction results in a more lightweight unit. With an integrated CT and VT, the design is optimised for automation, remote control, data logging and monitoring applications. The W-Series recloser is ideal for Single Wire Earth Return (SWER) applications.
- Rated voltages: 21kV (nominal phase to ground)
- Rated short-circuit current up to 6kA
- Rated load current up to 400A
- 316 grade stainless steel tank
- Single phase applications
- SWER (Single Wire Earth Return)
- 10,000 operations
The Recloser is sold with the ADVC Controller Range
Controller features include :
protection, monitoring, metering, control, communications and power quality.
Benefits
- Improve SAIDI and SAIFI indices by automatically reducing outages
- Defer capital works by offering features that reduce network stresses
- Easily integrated into Smart Grid applications with advanced capabilities such as Loop Automation and Automatic Changeover
- Flexible applications from complex substation or standalone pole mounted through powerful automation and communication features
Applications
- SWER Recloser
- Smartgrid
- Single Phase


