Minera E

Earthing Transformer up to 72.5kV - 15,000A (earth fault limit)

Part of SeT Series

Designed to create the HV network neutral point and to limit the fault current in the phase-earth connection
Minera E Schneider Electric Earthing Transformer up to 72.5kV - 15,000A (earth fault limit)

Features

  • Three-phase transformer or reactor
  • Rated insulation level up to 72,5 kV
  • Rated frequency 50 or 60 Hz
  • Earth fault limit up to 15,000 A
  • Hermetically sealed tank or breathing type with retention tank
  • Standard windings connection styles or specific vector groups on request
  • Short-time or continuously duty
  • Direct connection to earth or through a reactor / resistance or an arc-suppression coil
  • Auxiliary secondary winding to supply back-up power (on request)

Benefits

Main purpose earth fault prevention

  • Robust design suitable to fault currents forces resistance
  • Cost-saving compact design

Applications

  • Utilities: Transmission and Distribution Network
  • O&G Industries: Refineries, Onshore and offshore platform, Pipelines…
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings