Minera ATEX

Transformers for Hazardous Areas up to 25 MVA - 36 kV

Part of SeT Series

Safety solution for explosive atmospheres
Minera ATEX Schneider Electric Transformers for Hazardous Areas up to 25 MVA - 36 kV

Features

  • Rated power from 100 kVA up to 25 MVA
  • Rated insulation level up to 36 kV
  • Mineral oil insulating liquid
  • Hermetically sealed tank or breathing type with retention tank
  • Suitable to Zone II ATEX operation (Zone I upon specific request)
  • Naturally cooled (ONAN) or air forced (ONAF)
  • Off-Circuit Tap Changer (OCTC) or On-Load Tap Changer (OLTC)
  • Wide range of dedicated ATEX accessories
  • Low flammability liquids (Natural Ester or others) on request

Contractual warranty

Period : 18 months

Benefits

Designed for use in explosive atmospheres

  • Secured on-site process and operations
  • Specific design to match customers requirements
  • ATEX certified by independent laboratory

Applications

  • O&G Industries: Refineries, Onshore and offshore platform , Pipelines…
  • MMM Industries: Smelter, Aluminium, Steel plants, Underground mines, Cement…
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings