C60 H-DC
Miniature Circuit Breakers for Direct Current circuits protection
Products
Overview
Features
- Operating voltage: 12...500Vcc
- Number of poles: 1P, 2P
- Compliance with standards: multistandard UL 1077, IEC 60947-2, E~60947-2, GB 14048.2
Rating: 0.5 to 63 A - Breaking capacities: 5 to 10 kA depending on the standard
- Tripping curve: C
- Suitable for isolation in accordance with industrial standards: IEC 60947
- Multiple possibilities of connecting: box lug, ring tongue terminal...
- Options for installation: terminal shield, rotary handle, padlocking, dividable mounting plate
- Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip
Benefits
- Multistandard: international offer available world-wide
- Reliability: guaranteed breaking of DC current for best anti-fire protection
- Productivity: common accessories and auxiliaries for C60 AC and C60 DC ranges
Applications
- Protection of electrical circuits with a DC supply
- Power supply: Industrial automations, auxiliary circuit for MV substations, battery charging and UPS, power
- System safety, telecommunications
- Transport: railway, electrical vehicle, navy
- Electricity generation: photovoltaic, wind, nuclear



