SAIF - Heavy Duty Cut-Out
Indoor LV protection and isolation up to 630A
Overview
Features
The innovative range of SAIF cut-outs provide circuit protection and a certified switching capability with inherent safety features normally associated with fuse switches – yet retains the complete flexibility of a traditional cut out.
- Fully insulated design removes need for direct earthing
- Individual fully insulated phase and neutral modules in a horizontal TP&N arrangement which, should a fault occur, prevent failure across adjacent units
- Assembled together on two individual plattens, the complete unit can be easily installed through four external bolt fixings that also allow for the simple installation of the fully insulated cable box
- Independent manual switching mechanism - certified fault make, load break switching
- Full segregation between phases and neutrals
Benefits
- No need for direct earthing while IP41 enables countless installation location options: Flexibility
- IPXXB operator protection from live conductors, even when changing fuse links: Peace of mind
- Fully interlocked design for correct operation: Reliability
Applications
- Commercial buildings
- Light industrial property
