Altivar 11

Drives for simple machines from 0.18 to 2.2 kW

Frequency inverters for 3-phase asynchronous motors from 0.18 to 2.2 kW
Altivar 11 Schneider Electric Drives for simple machines from 0.18 to 2.2 kW

Features

100... 120 V / 200... 240 V single phase
200... 230 V 3-phase, 50/60 Hz
  • Speed regulation by flux vector control
  • Speed range from 1 to 20
  • Protection of drive and of motor
  • Robustness even in severe environments from -10 to +50°C
  • Through wiring and connection using captive screws: simple replacement of electromechanical solutions
  • Compact, side by side mounting
  • DIN rail mounting possible
  • Integrated class B EMC filter or available as an option
  • Very low leakage current of drive compatible with 30 mA differential circuit-breaker for assured protection of personnel
  • Baseplate mounted version available

Benefits

Real efficiency at a reduced size!...

Altivar 11’s high performance and compact size will make electromechanical solutions a distant memory. Designed for maximum simplicity with its immediate starting, user-friendly adjustment and quick wiring - it integrates all the necessary features for use anywhere in the world.

Applications

  • Conveyors, garage doors, lift doors, automatic parking barriers, check out counters, etc
  • Grinders, saws, drills, exercise equipment, scrolling displays, retractable hoods, dough mixers, etc

Gallery

  • Version with local control and negative logic
  • PowerSuite configuration software workshop
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings