IHP
Programmable time switches
Products
Overview
Features
IHP programmable time switches are used to programme automatic operation of heating, lighting, ventilation... in an accurate manner. They control opening and closing of independent circuits according to a programme set by the user by memorisation of On and Off switching operations
- With 4 keys, a large screen and text-guided intuitive programming, they are easy to programme and to use
- With the external input, they can be controlled with a switch or push-button away from the electrical distribution panel board
- With the memory key, saving and duplication of programmes is easy
- With the programming kit, more complex programmes can be created with a PC and then downloaded to the products
- With the electrical distribution comb-busbar mechanical compatibility and the screw-less connection, the installation becomes simple, faster and more reliable
- The 45 mm intuitive devices (24 h and/or 7d) with 1 or 2 channels (1c and 2c versions) and without or with memory key (“+” versions):
- IHP 1c, IHP 2c, IHP + 1c and IHP 2c
- IHP DCF 1c: synchronised on the DCF 77 signal of the Frankfort transmitter, to satisfy specific needs for a high degree of accuracy
The 18 mm intuitive devices (24 h and/or 7d): IHP 1c and IHP + 1c
IHP+1c/+2c accessories:
- Programming kit for PC (programming device, memory key, CDRom and 2 m USB cable)
- Memory key: for saving and duplicating programmes
Benefits
Efficiency at your fingertips !
- Reduction of electrical energy consumption (the installation only operates when necessary, operation during the post favourable rate periods)
- Increased user comfort (customisation of operating periods, triggering accuracy)
- Enhanced user safety by using the random operating mode proposed by the '+' versions to simulate presence
Applications
They are adapted to all application types (bell, lighting, heating, ventilation, access control...) irrespective of the sector of activity (residential, tertiary, public building, agriculture, industry, etc.)
