Certifications and Standards Compliance Standards Schneider-Electric submitted this product for independent testing and qualification by third party listing agencies. Schneider-Electric and these agencies have certified this product as meeting the following standards: Directive 2006/95/EC (Low voltage) Directive 2004/108/EC (EMC).
The panels are CE marked. EMI: EN61000-6-4 EMS: EN61000-6-2 EMS: EN61131-2 IP65 (front face) - IP20 (rear) Qualification Standards Schneider-Electric voluntarily tested this product to additional standards.
The additional tests performed, and the standards under which the tests were conducted, are specifically identified in Environmental Characteristics (see page 24). Hazardous Substances The HMIGXU series are designed for compliance with: WEEE, Directive 2002/96/EC REACH, Regulation N° 1907/2006 on the Registration, Evaluation, Authorisation of Chemicals This product is compliant with: RoHS European RoHS China
The panels are CE marked. EMI: EN61000-6-4 EMS: EN61000-6-2 EMS: EN61131-2 IP65 (front face) - IP20 (rear) Qualification Standards Schneider-Electric voluntarily tested this product to additional standards.
The additional tests performed, and the standards under which the tests were conducted, are specifically identified in Environmental Characteristics (see page 24). Hazardous Substances The HMIGXU series are designed for compliance with: WEEE, Directive 2002/96/EC REACH, Regulation N° 1907/2006 on the Registration, Evaluation, Authorisation of Chemicals This product is compliant with: RoHS European RoHS China
Released for: Schneider Electric India