오늘 무엇을 도와드릴까요?

ATV320U15N4C: Is it possible to know the average and/or max power consumption when the motor is not active?

Issue:
Average and/or max power consumption when the motor is not active on an ATV320U15N4C.

Product Line:
ATV320

Environment:
ATV320U15N4C

Cause:
8 - Installation / Setup

Resolution:
In Ready state, motor not running :
1) Without any option board, no load on +24V :
Total losses : 6W
2) Worst : With Option board and full load on +24V (100mA)
Total losses : 15W