TeSys Giga contactors are compact in size, but at the same time the main power poles are sufficiently large enough to connect cables or busbars.
| TeSys Giga type and rating | G115-G225 115A-225A | G265-G500 265A-500A | G630-G800 630A-800A |
| Main power terminal width (mm) | 18 | 30 | 48 |
게시 대상: 슈나이더 일렉트릭 Korea