오늘 무엇을 도와드릴까요?

What kind of RFID or NFC badges are compatible with EVlink Pro AC ?

NFC reader compatible with type 1, 2, 4 and 5 badges
■ Badges compatible with the station’s RFID badge reader:
□ Operating frequency bands : 13.56 MHz
□ Maximal H field 60dBμA/m at 10m
□ ISO/IEC 14443 A & B, ISO/IEC 15693 protocols
□ Mifare Ultralight, Mifare Classic, Mifare Plus
□ ultralight Nano / ultralight AES et DESFire
□ For other badges, please contact us

NFC reader