오늘 무엇을 도와드릴까요?

Micom P99X Test Blocks – Country of Origin, HTS, and ECCN Information

Issue:
Request for product origin and trade classification details for Micom P99X test blocks.

Product:
Micom P99X Test Blocks

Environment:
Used in protection and control systems for electrical substations and industrial power systems.

Cause:
Need for compliance documentation related to international shipping, customs clearance, or internal procurement processes.

Resolution: answer:

  • Country of Origin: France
  • Harmonized Tariff Schedule (HTS): 8536.49.0065
  • Export Control Classification Number (ECCN): EAR99

These classifications confirm that the Micom P99X test blocks are categorized under general electrical apparatus for switching or protecting electrical circuits and are not subject to specific export restrictions under the U.S. Export Administration Regulations (EAR).