SCADAPack Configuration software and Corresponding Controllers
SCADAPack devices are configured and programmed using a variety of specialized software tools. Each tool serves a unique purpose, from ladder logic programming to advanced configuration and diagnostics.
Primary Software Platforms
-
SCADAPack Workbench
A comprehensive development environment supporting multiple programming languages including C++, ISaGRAF (IEC 61131-3), and Relay Ladder Logic. -
SCADAPack Configurator
Used for configuring SCADAPack 330, 334 models, and SCADAPack 32 with ISAGRAF firmware. -
SCADAPack E Configurator
Tailored for SCADAPack E-series devices, offering enhanced configuration capabilities. -
Telepace Studio
A programming tool supporting Relay Ladder Logic, widely used for SCADAPack 300 series and SCADAPack 32. -
Remote Connect and Control Expert
Advanced tools for remote diagnostics, configuration, and control of SCADAPackx70 RTUs. -
Target 3 & Target 5
These refer to specific firmware environments used for programming and deploying applications on SCADAPack devices.
The tableshowing which SCADA Pack software tools support which hardware models.
| Software Tool | Supported SCADAPack Models Supported SCADAPack Models | |||||||||||||||||||
| SCADAPack workbench | Target 3 | SCADAPack 100 | SCADAPack 314 | SCADAPack 32(5601) | SCADAPack 32(5604) | SCADAPack 32(5606) | SCADAPack 32P | SCADAPack 330 | SCADAPack 334 | SCADAPack 350 | SCADAPack 350V1 | SCADAPack 357 | SCADAPack 357V1 | SCADAPack 4203 DR | SCADAPack 4203 DS | |||||
| Target 5 | SCADAPack 300E | SCADAPack 500E | SCADAPack ES/ER | |||||||||||||||||
| SCADAPack Configurator | SCADAPack 100.1024K | SCADAPack 314 | SCADAPack 32 | SCADAPack 32P | SCADAPack 330 | SCADAPack 334 | SCADAPack 350 | SCADAPack 4203 DR | SCADAPack 4203 DS | |||||||||||
| SCADAPack E Configurator | SCADAPack 500E | SCADAPack 535E | SCADAPack ES Model A | SCADAPack ES Model B | SCADAPack ES Model C | SCADAPack ER-P600 | SCADAPack ER-P620 | SCADAPack 312E | SCADAPack 313E | SCADAPack 314E | SCADAPack 300E | SCADAPack 333E | SCADAPack 334E | SCADAPack 337E | SCADAPack 350E | SCADAPack 357E | ||||
| Telepace Studio | Micro 16 | SCADAPack | SCADAPack Light | SCADAPack Plus | SCADAPack 100.256K | SCADAPack 100.1024K | SCADAPack LP | SCADAPack 314 | SCADAPack 32 | SCADAPack 32P | SCADAPack 330 | SCADAPack 334 | SCADAPack 350 | SCADAPack 4203 DR | SCADAPack 4203 DS | SCADAPack 4202 DR | SCADAPack 4202 DS | FlowStation 100 | NOC60 | |
| Remote Connect and Control Expert | SCADAPack 474 | SCADAPack 474i | SCADAPack 470 | SCADAPack 470i | SCADAPack 570 | SCADAPack 574 | SCADAPack 575 | |||||||||||||
Note:
- Both the Serck 386 and 586 eNETs used the E Series Configurator and E Series Firmware (hence will work with either ISaGRAF for E Series, or SCADAPack Workbench for E Series).
- Serck 586 was re-named as SCADAPack ES at one point.