NQ Panelboards
라이트닝 판넬보드
제품
소개
기능
NQ 조명 판넬은 고객의 변화하는 요구를 충족시키기 위해 재설계되었습니다. 설치가 쉽고, 가용성이 향상되고 설치 유연성이 향상되어 최첨단 조명 판넬 보드를 만들 수 있습니다.
- Feed-through and sub-feed lugs
- Sub-feed circuit breakers
- 200% neutrals
- Copper neutrals and grounds
- 6”, 12” and 18” rail and deadfront extension kits
- Easier to inventory and supply from stock for our distributors. Higher probability of having the right box in stock to help the electrical contractor’s get his project started on time.
- In locations that have adopted the 2008 NEC, electrical consultants and contractors will no longer have to fashion two sections panels due to the 42 circuit rule in the NEC. This will save installation time, wall space and material for the installer and building owner.
- Broad range of solutions available from distributor stock to address electrical contractor’s need for improved availability of panelboards. The new RTI kits will also provide greater versatility to adapt to last minute design changes on site so that a project can stay on schedule.
- Reduced installation time and less errors for the electrician installing the NQ panelboard resulting in improved productivity and a higher quality installation.
- Continued use of the industry’s best, QO and QOB circuit breakers, provides continuity and convenience for customers currently using NQOD panelboards, which NQ will eventually replace.